🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STLM75M2F

STLM75M2F

NRND

STLM75DS2F

High-precision digital temperature sensor and thermal watchdog

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniSO-8

The STLM75 is a high-precision digital CMOS temperature sensor IC with a sigma-delta temperature-to-digital converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial...
Read More

Key features
  • Measures temperatures from –55°C to +125°C (–67°F to +257°F)
    • ±0.5°C (typ) accuracy
    • ±2°C (max) accuracy from –25°C to +100°C
  • Low operating current: 125 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Supports bus time-out feature
    • Selectable bus address allows connection of up to eight devices on the bus
  • Wide power supply range-operating voltage range: 2.7 V to 5.5 V
  • Conversion time is 150 ms (max)
  • Programmable temperature threshold and hysteresis set points
  • Pin- and software-compatible with LM75 (drop-in replacement)
  • Power-up defaults permit standalone operation as a thermostat
  • Shutdown mode to minimize power consumption
  • Output pin (open drain) can be configured for interrupt or comparator/thermostat mode (dual purpose event pin)
  • Packages:
    • SO8
    • MSOP8 (TSSOP8)
In stock
Quantity $ per unit Savings
1-9$1.060%
10-99$0.6935%
100-499$0.5746%
500$0.5548%
Contact sales
$1.06
$1.06
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniSO-8

The STLM75 is a high-precision digital CMOS temperature sensor IC with a sigma-delta temperature-to-digital converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial...
Read More

Key features
  • Measures temperatures from –55°C to +125°C (–67°F to +257°F)
    • ±0.5°C (typ) accuracy
    • ±2°C (max) accuracy from –25°C to +100°C
  • Low operating current: 125 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Supports bus time-out feature
    • Selectable bus address allows connection of up to eight devices on the bus
  • Wide power supply range-operating voltage range: 2.7 V to 5.5 V
  • Conversion time is 150 ms (max)
  • Programmable temperature threshold and hysteresis set points
  • Pin- and software-compatible with LM75 (drop-in replacement)
  • Power-up defaults permit standalone operation as a thermostat
  • Shutdown mode to minimize power consumption
  • Output pin (open drain) can be configured for interrupt or comparator/thermostat mode (dual purpose event pin)
  • Packages:
    • SO8
    • MSOP8 (TSSOP8)