JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!
Enter your email address to be notified when the product is available to order.
The STLM75 is a high-precision digital CMOS temperature sensor IC with a sigma-delta temperature-to-digital converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial controllers, and is packaged in the industry standard 8-lead TSSOP and SO8 packages.
The device contains a band gap temperature sensor and 9-bit ADC which monitor and digitize the temperature to a resolution up to 0.5 °C. The STLM75 is typically accurate to (±3 °C - max) over the full temperature measurement range of –55 °C to 125 °C with ±2 °C accuracy in the –25 °C to +100 °C range. The STLM75 is pin-for-pin and software compatible with the LM75B.
The STLM75 is specified for operating at supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the supply current is typically (125 μA).
The on-board sigma-delta analog-to-digital converter (ADC) converts the measured temperature to a digital value that is calibrated in degrees centigrade; for Fahrenheit applications a lookup table or conversion routine is required.
The STLM75 is factory-calibrated and requires no external components to measure temperature.