$5.99 flat-rate shipping WORLDWIDE! Now thru April 10 – no minimum purchase required. Shop now!
Active
Low power reset circuit
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.98 | 0% |
| 10-24 | $0.70 | 28% |
| 25-99 | $0.64 | 35% |
| 100-249 | $0.56 | 43% |
| 250-499 | $0.52 | 47% |
| 500 | $0.50 | 49% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23 |
STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period...
Read More
|