STM32F042F4P6

STM32F042F4P6

Active

STM32F042F4P6TR

Mainstream Arm Cortex-M0 USB line MCU with 16 Kbytes of Flash memory, 48 MHz CPU, USB, CAN and CEC functions

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 32 Kbytes of Flash memory
    • 6 Kbytes of SRAM with HW parity
  • CRC calculation unit
  • Reset and power management
    • Digital and I/Os supply: VDD= 2 V to 3.6 V
    • Analog supply: VDDA= from VDDto 3.6 V
    • Selected I/Os: VDDIO2= 1.65 V to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
    • Internal 48 MHz oscillator with automatic trimming based on ext. synchronization
  • Up to 38 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 24 I/Os with 5 V tolerant capability and 8 with independent supply VDDIO2
  • 5-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 10 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply: 2.4 V to 3.6 V
  • Up to 14 capacitive sensing channels for touchkey, linear and rotary touch sensors
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Nine timers
    • One 16-bit advanced-control timer for six channel PWM output
    • One 32-bit and four 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
    • Independent and system watchdog timers
    • SysTick timer
  • Communication interfaces
    • One I2C interface supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup
    • Two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA, auto baud rate detection and wakeup feature
    • Two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, one with I2S interface multiplexed
    • CAN interface
    • USB 2.0 full-speed interface, able to run from internal 48 MHz oscillator and with BCD and LPM support
  • HDMI CEC, wakeup on header reception
  • Serial wire debug (SWD)
  • 96-bit unique ID
  • All packages ECOPACK®2
Out of Stock
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 32 Kbytes of Flash memory
    • 6 Kbytes of SRAM with HW parity
  • CRC calculation unit
  • Reset and power management
    • Digital and I/Os supply: VDD= 2 V to 3.6 V
    • Analog supply: VDDA= from VDDto 3.6 V
    • Selected I/Os: VDDIO2= 1.65 V to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
    • Internal 48 MHz oscillator with automatic trimming based on ext. synchronization
  • Up to 38 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 24 I/Os with 5 V tolerant capability and 8 with independent supply VDDIO2
  • 5-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 10 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply: 2.4 V to 3.6 V
  • Up to 14 capacitive sensing channels for touchkey, linear and rotary touch sensors
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Nine timers
    • One 16-bit advanced-control timer for six channel PWM output
    • One 32-bit and four 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
    • Independent and system watchdog timers
    • SysTick timer
  • Communication interfaces
    • One I2C interface supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup
    • Two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA, auto baud rate detection and wakeup feature
    • Two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, one with I2S interface multiplexed
    • CAN interface
    • USB 2.0 full-speed interface, able to run from internal 48 MHz oscillator and with BCD and LPM support
  • HDMI CEC, wakeup on header reception
  • Serial wire debug (SWD)
  • 96-bit unique ID
  • All packages ECOPACK®2