📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Mainstream Arm Cortex-M0 USB line MCU with 32 Kbytes of Flash memory, 48 MHz CPU, USB, CAN and CEC functions
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 32 5x5x0.55 mm |
The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.56 | 0% |
10-99 | $2.63 | 26% |
100-249 | $2.50 | 30% |
250-499 | $2.24 | 37% |
500-999 | $1.90 | 47% |
1000-2939 | $1.81 | 49% |
2940-10000 | $1.70 | 52% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 32 5x5x0.55 mm |
The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More
|