Active

STM32F3348-DISCO

Discovery kit with STM32F334C8 MCU

Core ProductSTM32F334C8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32F3348DISCOVERY Discovery kit for the STM32F334 line is based on an STM32F334C8T6 microcontroller. It highlights the digital power features of the STM32F334 line microcontrollers. The Discovery kit for the STM32F334 line makes it possible to develop applications easily, and it offers...
Read More

Key features
  • STM32F334C8T6 microcontroller, featuring 64 Kbytes of flash memory, 16 Kbytes of RAM in an LQFP48 package
  • One buck/boost converter
  • High brightness LED dimming with buck converter
  • Two push-buttons (user and reset)
  • Six LEDs:
    • LD1 (red) for 3.3 V power on
    • LD2 (red/green) for USB communication
    • Four user LEDs: LD3 (red), LD4 (orange), LD5 (green) and LD6 (blue)
  • Board connector:
    • Extension header for LQFP48 I/Os for a quick connection to the prototyping board and easy probing
  • External application power supply: 3 V and 5 V
  • Flexible power-supply options: ST-LINK USB VBUS or external 5 V sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • On-board ST-LINK/V2-1 with selection mode switch to use the kit as a standalone ST-LINK/V2-1 (with SWD connector for programming and debugging)
  • Comprehensive free software libraries and examples available with the STM32CubeF3 MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$31.790%
Contact sales
$31.79
$31.79
Core ProductSTM32F334C8
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32F3348DISCOVERY Discovery kit for the STM32F334 line is based on an STM32F334C8T6 microcontroller. It highlights the digital power features of the STM32F334 line microcontrollers. The Discovery kit for the STM32F334 line makes it possible to develop applications easily, and it offers...
Read More

Key features
  • STM32F334C8T6 microcontroller, featuring 64 Kbytes of flash memory, 16 Kbytes of RAM in an LQFP48 package
  • One buck/boost converter
  • High brightness LED dimming with buck converter
  • Two push-buttons (user and reset)
  • Six LEDs:
    • LD1 (red) for 3.3 V power on
    • LD2 (red/green) for USB communication
    • Four user LEDs: LD3 (red), LD4 (orange), LD5 (green) and LD6 (blue)
  • Board connector:
    • Extension header for LQFP48 I/Os for a quick connection to the prototyping board and easy probing
  • External application power supply: 3 V and 5 V
  • Flexible power-supply options: ST-LINK USB VBUS or external 5 V sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • On-board ST-LINK/V2-1 with selection mode switch to use the kit as a standalone ST-LINK/V2-1 (with SWD connector for programming and debugging)
  • Comprehensive free software libraries and examples available with the STM32CubeF3 MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE