STM32F405OGY6VTR

STM32F405OGY6VTR

Active

STM32F405OGY6TR

High-performance foundation line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 168 MHz CPU, ART Accelerator, FSMC

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 90 4x4.3x0.6 P 0.4 mm

The STM32F405xx and STM32F407xx family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 168 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 168 MHz, memory protection unit, 210 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1 Mbyte of flash memory
    • Up to 192+4 Kbytes of SRAM including 64-Kbyte of CCM (core coupled memory) data RAM
    • 512 bytes of OTP memory
    • Flexible static memory controller supporting CompactFlash™, SRAM, PSRAM, NOR and NAND memories
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset, and supply management
    • 1.8 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC (1% accuracy)
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Low-power operation
    • Sleep, Stop, and Standby modes
    • VBAT supply for RTC, 20×32-bit backup registers + optional 4 KB backup SRAM
  • 3×12-bit, 2.4 MSPS A/D converters: up to 24 channels and 7.2 MSPS in triple interleaved mode
  • 2×12-bit D/A converters
  • General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
  • Up to 17 timers: up to twelve 16-bit and two 32-bit timers up to 168 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex-M4 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability
    • Up to 136 fast I/Os up to 84 MHz
    • Up to 138 5 V-tolerant I/Os
  • Up to 15 communication interfaces
    • Up to 3 × I2C interfaces (SMBus/PMBus)
    • Up to 4 USARTs/2 UARTs (10.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 3 SPIs (42 Mbits/s), 2 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
    • 2 × CAN interfaces (2.0B Active)
    • SDIO interface
  • Advanced connectivity
    • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
    • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
  • 8- to 14-bit parallel camera interface up to 54 Mbytes/s
  • True random number generator
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 90 4x4.3x0.6 P 0.4 mm

The STM32F405xx and STM32F407xx family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 168 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 168 MHz, memory protection unit, 210 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1 Mbyte of flash memory
    • Up to 192+4 Kbytes of SRAM including 64-Kbyte of CCM (core coupled memory) data RAM
    • 512 bytes of OTP memory
    • Flexible static memory controller supporting CompactFlash™, SRAM, PSRAM, NOR and NAND memories
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset, and supply management
    • 1.8 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC (1% accuracy)
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Low-power operation
    • Sleep, Stop, and Standby modes
    • VBAT supply for RTC, 20×32-bit backup registers + optional 4 KB backup SRAM
  • 3×12-bit, 2.4 MSPS A/D converters: up to 24 channels and 7.2 MSPS in triple interleaved mode
  • 2×12-bit D/A converters
  • General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
  • Up to 17 timers: up to twelve 16-bit and two 32-bit timers up to 168 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex-M4 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability
    • Up to 136 fast I/Os up to 84 MHz
    • Up to 138 5 V-tolerant I/Os
  • Up to 15 communication interfaces
    • Up to 3 × I2C interfaces (SMBus/PMBus)
    • Up to 4 USARTs/2 UARTs (10.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 3 SPIs (42 Mbits/s), 2 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
    • 2 × CAN interfaces (2.0B Active)
    • SDIO interface
  • Advanced connectivity
    • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
    • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
  • 8- to 14-bit parallel camera interface up to 54 Mbytes/s
  • True random number generator
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant