🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Discovery kit with STM32F413ZH MCU
Core Product | STM32F413ZH |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
With the STM32F413 Discovery kit (32F413HDISCOVERY), users develop applications easily on the STM32F4 Series high-performance microcontrollers based on Arm® Cortex®‑M4 core. The Discovery kit combines the STM32F413 features with 240×240 pixel LCD with touch panel, LEDs, I2S audio...
Read More
|
Core Product | STM32F413ZH |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
With the STM32F413 Discovery kit (32F413HDISCOVERY), users develop applications easily on the STM32F4 Series high-performance microcontrollers based on Arm® Cortex®‑M4 core. The Discovery kit combines the STM32F413 features with 240×240 pixel LCD with touch panel, LEDs, I2S audio...
Read More
|