🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STM32F429I-DISC1

Discovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)

Core ProductSTM32F429ZI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

With the STM32F429 Discovery kit (32F429IDISCOVERY), users develop applications easily on the STM32F429 high-performance MCUs with Arm® Cortex®‑M4 core. The Discovery kit includes a 2.4 QVGA TFT LCD, an external 64-Mbit SDRAM, an ST‑MEMS gyroscope, a USB OTG Micro-AB connector, LEDs, and...
Read More

Key features
  • STM32F429ZIT6 Arm® Cortex®‑M4 core‑based microcontroller with 2 Mbytes of flash memory and 256 Kbytes of RAM, in an LQFP144 package
  • 2.4 QVGA TFT LCD
  • USB OTG
  • ST‑MEMS motion sensor 3‑axis digital output gyroscope
  • 64‑Mbit SDRAM
  • Reset and user push-buttons
  • Six LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power-on
    • Two user LEDs: LD3 (green) and LD4 (red)
    • Two USB OTG LEDs: LD5 (green) VBUS and LD6 (red) OC (overcurrent)
  • Board connectors:
    • USB Micro-AB
    • 2.54 mm pitch expansion
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2-B debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$29.810%
Contact sales
$29.81
$29.81
Core ProductSTM32F429ZI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

With the STM32F429 Discovery kit (32F429IDISCOVERY), users develop applications easily on the STM32F429 high-performance MCUs with Arm® Cortex®‑M4 core. The Discovery kit includes a 2.4 QVGA TFT LCD, an external 64-Mbit SDRAM, an ST‑MEMS gyroscope, a USB OTG Micro-AB connector, LEDs, and...
Read More

Key features
  • STM32F429ZIT6 Arm® Cortex®‑M4 core‑based microcontroller with 2 Mbytes of flash memory and 256 Kbytes of RAM, in an LQFP144 package
  • 2.4 QVGA TFT LCD
  • USB OTG
  • ST‑MEMS motion sensor 3‑axis digital output gyroscope
  • 64‑Mbit SDRAM
  • Reset and user push-buttons
  • Six LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power-on
    • Two user LEDs: LD3 (green) and LD4 (red)
    • Two USB OTG LEDs: LD5 (green) VBUS and LD6 (red) OC (overcurrent)
  • Board connectors:
    • USB Micro-AB
    • 2.54 mm pitch expansion
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2-B debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Associated products