STM32F765IIK6

STM32F765IIK6

STM32F765IIK7

STM32F765IIK7

Active

STM32F765IIT7

High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 176 24x24x1.4 mm

The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. The Cortex®-M7 core features a floating point unit (FPU) which supports Arm® double-precision and single-precision...
Read More

Key features
  • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M7 CPU with DPFPU, ART Accelerator and L1-cache: 16 Kbytes I/D cache, allowing 0-wait state execution from embedded Flash and external memories, up to 216 MHz, MPU, 462 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions.
    • Memories
      • Up to 2 Mbytes of Flash memory organized into two banks allowing read-while-write

      • SRAM: 512 Kbytes (including 128 Kbytes of data TCM RAM for critical real-time data) + 16 Kbytes of instruction TCM RAM (for critical real-time routines) + 4 Kbytes of backup SRAM

      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories

    • Dual mode Quad-SPI
    • Graphics
      • Chrom-ART Accelerator (DMA2D), graphical hardware accelerator enabling enhanced graphical user interface

      • Hardware JPEG codec

      • LCD-TFT controller supporting up to XGA resolution

      • MIPI® DSI host controller supporting up to 720p 30 Hz resolution

    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os

      • POR, PDR, PVD and BOR

      • Dedicated USB power

      • 4-to-26 MHz crystal oscillator

      • Internal 16 MHz factory-trimmed RC (1% accuracy)

      • 32 kHz oscillator for RTC with calibration

      • Internal 32 kHz RC with calibration

    • Low-power
      • Sleep, Stop and Standby modes

      • VBAT supply for RTC, 32×32 bit backup registers + 4 Kbytes backup SRAM

    • 3×12-bit, 2.4 MSPS ADC: up to 24 channels
    • Digital filters for sigma delta modulator (DFSD
Out of Stock
Quantity $ per unit Savings
1-9$21.460%
10$19.818%
Contact sales
$21.46
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 176 24x24x1.4 mm

The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. The Cortex®-M7 core features a floating point unit (FPU) which supports Arm® double-precision and single-precision...
Read More

Key features
  • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M7 CPU with DPFPU, ART Accelerator and L1-cache: 16 Kbytes I/D cache, allowing 0-wait state execution from embedded Flash and external memories, up to 216 MHz, MPU, 462 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions.
    • Memories
      • Up to 2 Mbytes of Flash memory organized into two banks allowing read-while-write

      • SRAM: 512 Kbytes (including 128 Kbytes of data TCM RAM for critical real-time data) + 16 Kbytes of instruction TCM RAM (for critical real-time routines) + 4 Kbytes of backup SRAM

      • Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories

    • Dual mode Quad-SPI
    • Graphics
      • Chrom-ART Accelerator (DMA2D), graphical hardware accelerator enabling enhanced graphical user interface

      • Hardware JPEG codec

      • LCD-TFT controller supporting up to XGA resolution

      • MIPI® DSI host controller supporting up to 720p 30 Hz resolution

    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os

      • POR, PDR, PVD and BOR

      • Dedicated USB power

      • 4-to-26 MHz crystal oscillator

      • Internal 16 MHz factory-trimmed RC (1% accuracy)

      • 32 kHz oscillator for RTC with calibration

      • Internal 32 kHz RC with calibration

    • Low-power
      • Sleep, Stop and Standby modes

      • VBAT supply for RTC, 32×32 bit backup registers + 4 Kbytes backup SRAM

    • 3×12-bit, 2.4 MSPS ADC: up to 24 channels
    • Digital filters for sigma delta modulator (DFSD
Associated products