Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
NRND
Evaluation board with STM32G081RB MCU
| Core Product | STM32G081RB |
| ECCN US | 5A002.a.4 |
| ECCN EU | 5A002.a.4 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32G081B-EVAL Evaluation board is a high-end development platform, for Arm Cortex-M0+ core-based STM32G081RBT6 microcontroller, with USB Type-C and power delivery controller interfaces (UCPD), compliant with USB type-C r1.2 and USB PD specification r3.0, two I2Cs, two SPIs, five USARTs, one...
Read More
|
| Core Product | STM32G081RB |
| ECCN US | 5A002.a.4 |
| ECCN EU | 5A002.a.4 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The STM32G081B-EVAL Evaluation board is a high-end development platform, for Arm Cortex-M0+ core-based STM32G081RBT6 microcontroller, with USB Type-C and power delivery controller interfaces (UCPD), compliant with USB type-C r1.2 and USB PD specification r3.0, two I2Cs, two SPIs, five USARTs, one...
Read More
|