🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STM32L151RCT6

STM32L151RCT6

Active

STM32L151RCY6TR

Ultra-low-power Arm Cortex-M3 MCU with 256 Kbytes of Flash memory, 32 MHz CPU, USB, 3xOp-amp

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 4.6x4.9x0.6 P 0.4 mm

The ultra-low-power STM32L151xC and STM32L152xC devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories...
Read More

Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40 °C to 105 °C temperature range
    • 0.29µA Standby mode (3 wakeup pins)
    • 1.15 µA Standby mode + RTC
    • 0.44 µA Stop mode (16 wakeup lines)
    • 1.4 µA Stop mode + RTC
    • 8.6 µA Low-power run mode
    • 185 µA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • 8 µs wakeup time
  • Core: ARM® Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
    • Internal Low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Development support
    • Serial wire debug supported
    • JTAG and trace supported
  • Up to 83 fast I/Os (70 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 256 Kbytes of Flash memory with ECC
    • 32 Kbytes of RAM
    • 8 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD Driver (except STM32L151xC devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
    • 2x operational amplifiers
    • 12-bit ADC 1Msps up to 25 channels
    • 12-bit DAC 2 channels with output buffers
    • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 12x channels
  • 9x peripheral communication interfaces
    • 1x USB 2.0 (internal 48 MHz PLL)
    • 3x USARTs
    • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
    • 2x I2Cs (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID
Out of Stock
Quantity $ per unit Savings
1-9$6.200%
10-99$5.0319%
100-249$4.3630%
250-499$4.1433%
500-999$3.7040%
1000-2999$3.1350%
3000-10000$2.7556%
Contact sales
$6.20
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 4.6x4.9x0.6 P 0.4 mm

The ultra-low-power STM32L151xC and STM32L152xC devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories...
Read More

Key features
  • Ultra-low-power platform
    • 1.65 V to 3.6 V power supply
    • -40 °C to 105 °C temperature range
    • 0.29µA Standby mode (3 wakeup pins)
    • 1.15 µA Standby mode + RTC
    • 0.44 µA Stop mode (16 wakeup lines)
    • 1.4 µA Stop mode + RTC
    • 8.6 µA Low-power run mode
    • 185 µA/MHz Run mode
    • 10 nA ultra-low I/O leakage
    • 8 µs wakeup time
  • Core: ARM® Cortex®-M3 32-bit CPU
    • From 32 kHz up to 32 MHz max
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memory protection unit
  • Reset and supply management
    • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
    • Ultra-low-power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock sources
    • 1 to 24 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
    • Internal Low-power 37 kHz RC
    • Internal multispeed low-power 65 kHz to 4.2 MHz PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
    • USB and USART supported
  • Development support
    • Serial wire debug supported
    • JTAG and trace supported
  • Up to 83 fast I/Os (70 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
    • 256 Kbytes of Flash memory with ECC
    • 32 Kbytes of RAM
    • 8 Kbytes of true EEPROM with ECC
    • 128-byte backup register
  • LCD Driver (except STM32L151xC devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
    • 2x operational amplifiers
    • 12-bit ADC 1Msps up to 25 channels
    • 12-bit DAC 2 channels with output buffers
    • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 12x channels
  • 9x peripheral communication interfaces
    • 1x USB 2.0 (internal 48 MHz PLL)
    • 3x USARTs
    • Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
    • 2x I2Cs (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID