Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra-low-power, Arm Cortex-M0+ MCU 64 MHz with 192 Kbytes of Flash memory, 24 Kbytes of RAM, Bluetooth LE 5.4
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The STM32WB05xZ is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.48 | 2% |
| 10-24 | $1.83 | 25% |
| 25-99 | $1.67 | 31% |
| 100-249 | $1.49 | 39% |
| 250-499 | $1.41 | 42% |
| 500-999 | $1.36 | 44% |
| 1000-2999 | $1.31 | 46% |
| 3000-5999 | $1.28 | 47% |
| 6000-10000 | $1.24 | 49% |
| 10000 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M0+ |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The STM32WB05xZ is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with...
Read More
|