Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Ultra-low-power, Arm Cortex-M33 TZ MCU 100 MHz with 1 Mbytes of Flash memory, Bluetooth LE 6.0, 802.15.4, Zigbee, Thread
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SIP LGA 76 8x12.5x1.372 mm |
The STM32WBA5MMG is an ultra-low-power, small form factor, certified 2.4 GHz wireless module. It supports Bluetooth® LE, Zigbee® 3.0, OpenThread, dynamic and static concurrent modes, and IEEE 802.15.4 proprietary protocols. Based on the STM32WBA55UG wireless microcontroller, it provides...
Read More
|
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SIP LGA 76 8x12.5x1.372 mm |
The STM32WBA5MMG is an ultra-low-power, small form factor, certified 2.4 GHz wireless module. It supports Bluetooth® LE, Zigbee® 3.0, OpenThread, dynamic and static concurrent modes, and IEEE 802.15.4 proprietary protocols. Based on the STM32WBA55UG wireless microcontroller, it provides...
Read More
|