Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Dual push-button Smart Reset with capacitor-adjustable setup delay
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The Smart Reset™ devices provide a useful feature that ensures that inadvertent short reset push-button closures do not cause system resets as the extended Smart Reset™ delay setup periods are implemented. Once the valid Smart Reset™ input levels and setup delay are met, the device generates...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.98 | 2% |
| 10-24 | $1.45 | 25% |
| 25-99 | $1.32 | 32% |
| 100-249 | $1.18 | 39% |
| 250-499 | $1.11 | 43% |
| 500 | $1.07 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The Smart Reset™ devices provide a useful feature that ensures that inadvertent short reset push-button closures do not cause system resets as the extended Smart Reset™ delay setup periods are implemented. Once the valid Smart Reset™ input levels and setup delay are met, the device generates...
Read More
|