Active
5 V supervisor with battery switchover
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.10 | 31% |
| 10-24 | $1.34 | 16% |
| 25-99 | $1.20 | 25% |
| 100-249 | $0.99 | 38% |
| 250-499 | $0.86 | 47% |
| 500 | $0.81 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|