Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Medium current, high performance, low Voltage PNP transistor
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
The device in manufactured in low voltage PNP planar technology by using a “Base Island” layout.
The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.97 | 2% |
| 10-99 | $0.61 | 36% |
| 100-499 | $0.39 | 59% |
| 500 | $0.30 | 68% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-223 |
The device in manufactured in low voltage PNP planar technology by using a “Base Island” layout.
The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
|