Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STN951

Low voltage fast-switching PNP power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The device is manufactured in PNP planar technology by using a \Base Island\ layout. The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.

Key features
  • Very low collector-emitter saturation voltage
  • Fast switching speed
  • High current gain characteristic
  • Surface mounting device in medium power SOT-223 package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The device is manufactured in PNP planar technology by using a \Base Island\ layout. The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.

Key features
  • Very low collector-emitter saturation voltage
  • Fast switching speed
  • High current gain characteristic
  • Surface mounting device in medium power SOT-223 package