Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STNRG388A

STNRG388A

Active

STNRG388ATR

Digital controller for power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP 38

STNRG devices are a part of the STNRG family of STMicroelectronics® digital devices designed for advanced power conversion applications.

Key features
  • Up to 6 programmable PWM generators (SMED - “State Machine Event Driven”)
    • 10 ns event detection and reaction
    • Max.1.3 ns PWM resolution
    • Single, coupled and two coupled operational modes
    • Up to 3 internal/external events per SMED
  • 4 analog comparators
    • 4 internal 4-bit references
    • Up to 4 external references
    • Less than 50 ns propagation time
    • Continuous comparison cycle
    • Configurable hysteresis voltage levels
  • ADCs (up to 8 channels)
    • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
    • Sequencer functionality
    • Input impedance: 1 MW
    • Configurable gain value: x1 and x4
  • Integrated microcontroller
    • Advanced STM8® core with Harvard architecture and 3-stage pipeline
    • Max. fCPU: 16 MHz
  • Memories
    • Flash and E2PROM with read while write (RWW) and error correction code (ECC)
    • Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
    • Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
    • RAM: 6 Kbytes
  • Clock management
    • Internal 96 MHz PLL
    • Low power oscillator circuit for external crystal resonator or direct clock input
    • Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
    • Clock security system with clock monitor
  • Basic peripherals
    • System, auxiliary and basic timers
    • IWDG/WWDG watchdog, AWU, ITC
  • Reset and supply management
    • Multiple low power modes (wait, slow, auto- wakeup, Halt) with user definable clock gating
    • Low consumption power-on and power- down reset
  • I/O
    • Multifunction bidirectional GPIO with highly robust design, immune against current injection
    • Fast digital input DIGIN, with configurable pull-up
  • Communication interfaces
    • UART asynchronous with SW flow control and bootloader support
    • I2C master/slave fast-slow speed rate
  • Operating temperature: -40 °C up to 105 °C.
  • Configurable state machine generating a PWM signal
  • More than 10.4 ns PWM native resolution
  • Up to 1.3 ns PWM resolution when using SMED dithering
  • 6 states available in each SMED: IDLE, S0, S1, S2, S3 plus a special HOLD state
  • Transactions triggered by synchronous and asynchronous external events or an internal timer
  • Each transaction can generate an interrupt
  • Fifteen registers available to configure the state machine behavior
  • Four 16-bit configurable time registers, one for each running state (T0, T1, T2, T3)
  • Internal resources accessible through the processor interface
  • Eight interrupt request lines
  • Configurable ADC HW trigger request
  • PWM pseudo open drain features configurable through GPIO1 registers
  • GPIO0 [x] configured as input Hiz (where x = 1,0)
  • DAC&x>_EN = '0' and CP&x>_EN_ERef = '1 of MSC_DACCTR available only &undefined&undefinedon the STNRG388A register.
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP 38

STNRG devices are a part of the STNRG family of STMicroelectronics® digital devices designed for advanced power conversion applications.

Key features
  • Up to 6 programmable PWM generators (SMED - “State Machine Event Driven”)
    • 10 ns event detection and reaction
    • Max.1.3 ns PWM resolution
    • Single, coupled and two coupled operational modes
    • Up to 3 internal/external events per SMED
  • 4 analog comparators
    • 4 internal 4-bit references
    • Up to 4 external references
    • Less than 50 ns propagation time
    • Continuous comparison cycle
    • Configurable hysteresis voltage levels
  • ADCs (up to 8 channels)
    • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
    • Sequencer functionality
    • Input impedance: 1 MW
    • Configurable gain value: x1 and x4
  • Integrated microcontroller
    • Advanced STM8® core with Harvard architecture and 3-stage pipeline
    • Max. fCPU: 16 MHz
  • Memories
    • Flash and E2PROM with read while write (RWW) and error correction code (ECC)
    • Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
    • Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
    • RAM: 6 Kbytes
  • Clock management
    • Internal 96 MHz PLL
    • Low power oscillator circuit for external crystal resonator or direct clock input
    • Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
    • Clock security system with clock monitor
  • Basic peripherals
    • System, auxiliary and basic timers
    • IWDG/WWDG watchdog, AWU, ITC
  • Reset and supply management
    • Multiple low power modes (wait, slow, auto- wakeup, Halt) with user definable clock gating
    • Low consumption power-on and power- down reset
  • I/O
    • Multifunction bidirectional GPIO with highly robust design, immune against current injection
    • Fast digital input DIGIN, with configurable pull-up
  • Communication interfaces
    • UART asynchronous with SW flow control and bootloader support
    • I2C master/slave fast-slow speed rate
  • Operating temperature: -40 °C up to 105 °C.
  • Configurable state machine generating a PWM signal
  • More than 10.4 ns PWM native resolution
  • Up to 1.3 ns PWM resolution when using SMED dithering
  • 6 states available in each SMED: IDLE, S0, S1, S2, S3 plus a special HOLD state
  • Transactions triggered by synchronous and asynchronous external events or an internal timer
  • Each transaction can generate an interrupt
  • Fifteen registers available to configure the state machine behavior
  • Four 16-bit configurable time registers, one for each running state (T0, T1, T2, T3)
  • Internal resources accessible through the processor interface
  • Eight interrupt request lines
  • Configurable ADC HW trigger request
  • PWM pseudo open drain features configurable through GPIO1 registers
  • GPIO0 [x] configured as input Hiz (where x = 1,0)
  • DAC&x>_EN = '0' and CP&x>_EN_ERef = '1 of MSC_DACCTR available only &undefined&undefinedon the STNRG388A register.