Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STP03D200

2 kV NPN Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The STP03D200 is made by two extra high voltage NPN transistors in Darlington configuration housed in a single package. The resulting device shows high gain performance.

Key features
  • Extra high voltage capability
  • High gain characteristic
In stock
Quantity $ per unit Savings
1-9$10.502%
10-99$6.6835%
100-499$5.9242%
500$4.3758%
Contact sales
$10.50
$10.29
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The STP03D200 is made by two extra high voltage NPN transistors in Darlington configuration housed in a single package. The resulting device shows high gain performance.

Key features
  • Extra high voltage capability
  • High gain characteristic