Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
N-channel 500 V, 470 mOhm typ., 10 A SuperMESH Power MOSFET in a TO-220 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These high-voltage devices are Zener-protected N-channel Power MOSFETs developed using the SuperMESH technology by STMicroelectronics, an optimization of the well-established PowerMESH. In addition to a significant reduction in on‑resistance, these devices are designed to ensure a high level of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.82 | 2% |
| 10-99 | $2.47 | 34% |
| 100-499 | $1.97 | 47% |
| 500 | $1.65 | 56% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These high-voltage devices are Zener-protected N-channel Power MOSFETs developed using the SuperMESH technology by STMicroelectronics, an optimization of the well-established PowerMESH. In addition to a significant reduction in on‑resistance, these devices are designed to ensure a high level of...
Read More
|