Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
N-channel 600 V, 370 mOhm typ., 10 A FDmesh II Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.95 | 17% |
| 10-99 | $3.08 | 40% |
| 100-499 | $2.55 | 50% |
| 500 | $2.45 | 52% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.
|