Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 500 V, 300 mOhm typ., 12 A MDmesh Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary Power MOSFET technology that associates the multiple drain process with the company’s PowerMESH™ horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.28 | 2% |
| 10-99 | $3.48 | 43% |
| 100-499 | $3.04 | 51% |
| 500 | $2.62 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary Power MOSFET technology that associates the multiple drain process with the company’s PowerMESH™ horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of...
Read More
|