Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
N-channel 500 V, 300 mOhm typ., 12 A MDmesh Power MOSFET in a TO-220FP package
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
These N-channel Power MOSFETs are developed using STMicroelectronics' revolutionary MDmesh technology, which associates the multiple drain process with the company's PowerMESH horizontal layout. These devices offer extremely low on-resistance, high dv/dt and excellent avalanche characteristics....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.85 | 2% |
| 10-99 | $3.07 | 35% |
| 100-499 | $2.61 | 45% |
| 500 | $2.34 | 51% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
These N-channel Power MOSFETs are developed using STMicroelectronics' revolutionary MDmesh technology, which associates the multiple drain process with the company's PowerMESH horizontal layout. These devices offer extremely low on-resistance, high dv/dt and excellent avalanche characteristics....
Read More
|