Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STPM066S-V0T

4 rail PMIC for automotive vision and radar systems

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt32.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive Safety
Package NameVFQFPN 48 7x7x1.0 mm

STPM066S is a multiple voltage regulator composed by one battery compatible BUCK pre-regulator, one BOOST, one LDO and a precise voltage reference regulator. All the regulators have internal power switches.OTP (One Time Programmable) cells are used for the main device parameters programming (output...
Read More

Key features
  • AEC-Q100 qualified
  • Pre SMPS BUCK regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V at 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
  • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V at 0.3 A max load current, 7.0 V at 0.2 A max load current, 2.4 MHz
  • Post Linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V at 300/600 mA max load current
  • Precise Voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V at 20 mA max load current
  • SPI interface with CRC
  • Programmable slew rate/soft start
  • Voltage supervisors
  • Spread frequency spectrum
  • Reset and reset sensitivity list
  • Adjustable window watchdog supervisors
  • Programmed power up phase via OTP
  • Short circuit protected outputs and Fault detection pin to Microcontroller
  • Low external components number
  • Thermal shutdown junction temperature 175 °C
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt32.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive Safety
Package NameVFQFPN 48 7x7x1.0 mm

STPM066S is a multiple voltage regulator composed by one battery compatible BUCK pre-regulator, one BOOST, one LDO and a precise voltage reference regulator. All the regulators have internal power switches.OTP (One Time Programmable) cells are used for the main device parameters programming (output...
Read More

Key features
  • AEC-Q100 qualified
  • Pre SMPS BUCK regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V at 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
  • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V at 0.3 A max load current, 7.0 V at 0.2 A max load current, 2.4 MHz
  • Post Linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V at 300/600 mA max load current
  • Precise Voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V at 20 mA max load current
  • SPI interface with CRC
  • Programmable slew rate/soft start
  • Voltage supervisors
  • Spread frequency spectrum
  • Reset and reset sensitivity list
  • Adjustable window watchdog supervisors
  • Programmed power up phase via OTP
  • Short circuit protected outputs and Fault detection pin to Microcontroller
  • Low external components number
  • Thermal shutdown junction temperature 175 °C