NRND
Smart sensor Dual channel 1st order ΣΔ modulator with embedded PGA
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-16L |
The STPMS1, also called a smart-sensor device, is an ASSP designed for effective measurement in power line systems utilizing the Rogowski coil, current transformer, or shunt principle. It is used in combination with the STPMC1 programmable poly-phase energy calculator IC, as a building block for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.71 | 21% |
| 10-24 | $2.80 | 9% |
| 25-99 | $2.58 | 16% |
| 100-249 | $2.32 | 25% |
| 250-500 | $2.21 | 28% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-16L |
The STPMS1, also called a smart-sensor device, is an ASSP designed for effective measurement in power line systems utilizing the Rogowski coil, current transformer, or shunt principle. It is used in combination with the STPMC1 programmable poly-phase energy calculator IC, as a building block for...
Read More
|