Active
High-voltage full-bridge driver with high impedance management and ZVD output
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 25L 4X4X1 0.4 PITCH |
The STPRDC02A is a 60 V, high-voltage, full-bridge MOSFET driver IC that can drive two independent half-bridges. It provides four high-current gate driver outputs, each capable of driving one or more N-channel power MOSFETS.The device is configurable and optimizes the driving scheme of the STBuck...
Read More
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 25L 4X4X1 0.4 PITCH |
The STPRDC02A is a 60 V, high-voltage, full-bridge MOSFET driver IC that can drive two independent half-bridges. It provides four high-current gate driver outputs, each capable of driving one or more N-channel power MOSFETS.The device is configurable and optimizes the driving scheme of the STBuck...
Read More
|