Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.24 | 0% |
| 10-99 | $0.72 | 41% |
| 100-499 | $0.47 | 62% |
| 500 | $0.37 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|