Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual Schottky rectifier suited for Switched Mode Power Supplies and DC to DC power converters.
Packaged in ISOTOPTM, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $23.81 | 2% |
| 10-99 | $14.24 | 39% |
| 100-500 | $13.78 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual Schottky rectifier suited for Switched Mode Power Supplies and DC to DC power converters.
Packaged in ISOTOPTM, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
|