Active
Automotive 45 V, 15 A dual Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | DPAK |
Dual center tab Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in DPAK, the STPS15L45C-Y is intended for use in low voltage, high frequency inverters, freewheeling and polarity protection for automotive application.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.02 | 0% |
10-99 | $0.69 | 32% |
100-499 | $0.53 | 48% |
500 | $0.45 | 56% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | DPAK |
Dual center tab Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in DPAK, the STPS15L45C-Y is intended for use in low voltage, high frequency inverters, freewheeling and polarity protection for automotive application.
|