Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STPS16045TV

Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

Dual power Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.


Packaged in ISOTOP, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • VERY SMALL CONDUCTION LOSSES
  • EXTREMELY FAST SWITCHING
  • NEGLIGIBLE SWITCHING LOSSES
  • INSULATED PACKAGE: Insulating voltage = 2500 V(RMS) Capacitance = 45 pF
  • LOW THERMAL RESISTANCE
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

Dual power Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.


Packaged in ISOTOP, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • VERY SMALL CONDUCTION LOSSES
  • EXTREMELY FAST SWITCHING
  • NEGLIGIBLE SWITCHING LOSSES
  • INSULATED PACKAGE: Insulating voltage = 2500 V(RMS) Capacitance = 45 pF
  • LOW THERMAL RESISTANCE