Active
Automotive 170 V, 200 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | ISOTOP |
This high voltage Schottky rectifier is suitable for high frequency switch mode power supplies.
Packaged in ISOTOP, the STPS200170TV1Y is intended for use in secondary rectification applications and more precisely in DC/DC converters in hybrid and electrical vehicles.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $28.52 | 2% |
| 10-99 | $20.77 | 26% |
| 100-500 | $18.41 | 34% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | ISOTOP |
This high voltage Schottky rectifier is suitable for high frequency switch mode power supplies.
Packaged in ISOTOP, the STPS200170TV1Y is intended for use in secondary rectification applications and more precisely in DC/DC converters in hybrid and electrical vehicles.
|