🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
High Voltage Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap Schottky rectifier diode suited for high frequency switched mode power supplies.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.53 | 0% |
10-24 | $1.49 | 3% |
25-99 | $1.04 | 32% |
100-249 | $0.96 | 37% |
250-499 | $0.94 | 39% |
500 | $0.83 | 46% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap Schottky rectifier diode suited for high frequency switched mode power supplies.
|