Active
Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged either in TO-220AB, TO-220FPAB, or D²PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.43 | 2% |
| 10-99 | $0.52 | 63% |
| 100-499 | $0.44 | 68% |
| 500 | $0.37 | 73% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged either in TO-220AB, TO-220FPAB, or D²PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|