Active
Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged either in TO-220AB, TO-220FPAB, or D²PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.75 | 1% |
| 10-99 | $0.66 | 11% |
| 100-499 | $0.62 | 16% |
| 500 | $0.50 | 32% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged either in TO-220AB, TO-220FPAB, or D²PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|