🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Automotive 60 V, 20 A dual Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
This dual center tap Schottky rectifier is suited for switched mode power supplies and high frequency DC to DC converters.
Packaged in D2PAK, this device is intended for use in high frequency inverters for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.65 | 0% |
| 10-99 | $1.13 | 32% |
| 100-499 | $0.89 | 46% |
| 500 | $0.71 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
This dual center tap Schottky rectifier is suited for switched mode power supplies and high frequency DC to DC converters.
Packaged in D2PAK, this device is intended for use in high frequency inverters for automotive applications.
|