STPS20S100CT

STPS20S100CT

Active

STPS20S100CFP

100 V, 2 x 10A Low Leakage Power schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Schottky barrier rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board dc/dc converters. The device is packaged in TO-220AB, I2PAK and TO-220FPAB.

Key features
  • High junction temperature capability for converters located in confined enrironment
  • Low static and dynamic losses as a result of the Schottky barrier
  • Low leakage current at high temperature
  • Avalanche specification
In stock
Quantity $ per unit Savings
1-9$2.060%
10-99$1.8510%
100-499$1.4828%
500$1.2341%
Contact sales
$2.06
$2.06
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Schottky barrier rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board dc/dc converters. The device is packaged in TO-220AB, I2PAK and TO-220FPAB.

Key features
  • High junction temperature capability for converters located in confined enrironment
  • Low static and dynamic losses as a result of the Schottky barrier
  • Low leakage current at high temperature
  • Avalanche specification