Active
25 V, 2 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMA Flat Notch or SMB for thermal resistance characteristic improvement, the STPS2L25 is ideal for use in parallel with MOSFETs in synchronous...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.37 | 1% |
| 10-99 | $0.25 | 32% |
| 100-499 | $0.20 | 46% |
| 500 | $0.15 | 59% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMA Flat Notch or SMB for thermal resistance characteristic improvement, the STPS2L25 is ideal for use in parallel with MOSFETs in synchronous...
Read More
|