Active
Automotive 60 V, 2A SMA Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SMA |
This power Schottky rectifier is suited to switched mode power supplies and high frequency DC to DC converters for automative applications.
Packaged in SMA, this device is especially intended for use in low voltage, high frequency inverters and small battery chargers.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.45 | 0% |
10-99 | $0.31 | 32% |
100-499 | $0.21 | 53% |
500 | $0.16 | 64% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SMA |
This power Schottky rectifier is suited to switched mode power supplies and high frequency DC to DC converters for automative applications.
Packaged in SMA, this device is especially intended for use in low voltage, high frequency inverters and small battery chargers.
|