Active
Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220FPAB, TO-220AB, TO-247, I2PAK, and D2PAK, this device is intended to be used in notebook and LCD adaptors and desktop SMPS. In these applications the STPS30H60C provides a good margin between the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.07 | 0% |
| 10-99 | $1.31 | 37% |
| 100-499 | $0.87 | 58% |
| 500 | $0.71 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220FPAB, TO-220AB, TO-247, I2PAK, and D2PAK, this device is intended to be used in notebook and LCD adaptors and desktop SMPS. In these applications the STPS30H60C provides a good margin between the...
Read More
|