Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-247, TO-220AB, TO-220FPAB, D2PAK and I2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.95 | 1% |
| 10-99 | $1.25 | 36% |
| 100-499 | $0.87 | 55% |
| 500 | $0.69 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-247, TO-220AB, TO-220FPAB, D2PAK and I2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|