🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-247, TO-220AB, TO-220FPAB, D2PAK and I2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.41 | 0% |
10-99 | $0.65 | 54% |
100-499 | $0.58 | 59% |
500 | $0.53 | 62% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-247, TO-220AB, TO-220FPAB, D2PAK and I2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|