Active
100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
The STPS30M100DJF is a power Schottky rectifier optimized for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™, this device is intended to be used in adaptors requiring good efficiency at both low and high load. Its low profile was especially designed to be...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.89 | 2% |
| 10-99 | $1.21 | 35% |
| 100-499 | $0.82 | 56% |
| 500 | $0.65 | 65% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
The STPS30M100DJF is a power Schottky rectifier optimized for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™, this device is intended to be used in adaptors requiring good efficiency at both low and high load. Its low profile was especially designed to be...
Read More
|