Active
Power Schottky Rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
150 V power Schottky rectifier are suited for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in axial, SMB, SMA Flat Notch and SMB Flat, the STPS3150 is ideal for use in consumer and computer applications like TV, STB, PC and DVD where low drop forward voltage...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.70 | 1% |
| 10-99 | $0.43 | 38% |
| 100-499 | $0.28 | 61% |
| 500 | $0.21 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
150 V power Schottky rectifier are suited for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in axial, SMB, SMA Flat Notch and SMB Flat, the STPS3150 is ideal for use in consumer and computer applications like TV, STB, PC and DVD where low drop forward voltage...
Read More
|