Active
Automotive 40 V, 3 A Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
This single chip Schottky rectifier is suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, and SMC, this device is intended for use in low and medium voltage operation, high frequency inverters, free wheeling and polarity protection applications where low...
Read More
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
This single chip Schottky rectifier is suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, and SMC, this device is intended for use in low and medium voltage operation, high frequency inverters, free wheeling and polarity protection applications where low...
Read More
|