Active
40 V, 3 A SMD Power Schottky rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat Notch, SMB, SMB Flat, SMC and DPAK, the STPS340 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.49 | 0% |
| 10-99 | $0.30 | 38% |
| 100-499 | $0.19 | 61% |
| 500 | $0.14 | 71% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat Notch, SMB, SMB Flat, SMC and DPAK, the STPS340 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|