🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STPS3H100UFY

Automotive 100 V, 3A Schottky Rectifier

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSMB Flat

This Schottky rectifier is packaged in SMB Flat designed for high frequency miniature switched mode power supplies such as adaptors and on board DC to DC converters for automotive applications.

Key features
  • AEC-Q101 qualified revision C
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • Avalanche capability specified
  • ECOPACK2 or ECOPACK3 compliant component on demand
  • PPAP capable
  • VRRM guaranteed from -40 to +175 °C
In stock
Quantity $ per unit Savings
1-9$0.271%
10-99$0.2027%
100-249$0.1739%
250-499$0.1739%
500$0.1545%
Contact sales
$0.27
$0.27
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSMB Flat

This Schottky rectifier is packaged in SMB Flat designed for high frequency miniature switched mode power supplies such as adaptors and on board DC to DC converters for automotive applications.

Key features
  • AEC-Q101 qualified revision C
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • Avalanche capability specified
  • ECOPACK2 or ECOPACK3 compliant component on demand
  • PPAP capable
  • VRRM guaranteed from -40 to +175 °C