Active
60 V, 3 A Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.64 | 2% |
| 10-99 | $0.40 | 37% |
| 100-499 | $0.25 | 60% |
| 500 | $0.19 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|