🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
150 V, 40 A dual High Voltage Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.24 | 0% |
10-99 | $1.78 | 20% |
100-499 | $1.31 | 41% |
500 | $1.09 | 51% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|