Active
100 V, 40 A dual Low drop Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packed in TO-220AB and I2Pak, the STPS40M100C is optimized for use in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.05 | 2% |
| 10-99 | $1.62 | 46% |
| 100-499 | $1.49 | 50% |
| 500 | $1.21 | 60% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packed in TO-220AB and I2Pak, the STPS40M100C is optimized for use in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high...
Read More
|